IESNA:LM-63-2002
[TEST]P1645423
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-722-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19413.6
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3133.6 2932.4 2799.6 2696.9 2549.1 2484.7 2584.7 2785.9 3067.9 3397.8 3779.8 4187.7 4605.3 5069.4 5504.7 
6031.8 6408.2 6716.3 6953.1 7050.3 7018.8 6747.7 5949.6 5507.4 5255.5 4921.5 4243.9 3081.6 2031.6 1267.7 841.9 
506.5 231.4 136.9 54.8 0.0 0.0 
3133.6 2915.9 2791.4 2686.0 2540.8 2484.7 2591.5 2792.7 3076.1 3403.3 3796.2 4208.3 4620.3 5057.0 5522.5 
6026.3 6446.6 6751.9 7001.0 7102.3 7088.6 6824.4 6078.3 5603.3 5367.8 5035.1 4349.3 3181.5 2100.0 1315.6 874.8 
533.9 262.8 150.6 64.3 0.0 0.0 
3133.6 2935.1 2796.8 2706.5 2579.2 2501.1 2577.8 2757.1 2998.1 3304.7 3677.1 4071.4 4483.4 4925.6 5382.9 
5859.3 6338.4 6762.8 7155.7 7415.8 7513.0 7503.4 7173.5 6527.3 6168.7 5833.3 5159.7 3952.3 2540.8 1586.7 
1055.5 672.2 371.0 246.4 104.0 0.0 0.0 
3133.6 2944.7 2825.6 2743.5 2628.5 2547.7 2575.1 2701.0 2911.8 3167.8 3478.6 3852.3 4232.9 4636.8 5063.9 
5514.3 6016.7 6557.5 7095.5 7559.6 7916.9 8144.1 8204.4 8137.3 7953.8 7600.6 7043.4 5983.9 3886.6 2317.7 
1351.2 858.4 490.1 243.7 91.7 0.0 0.0 
3133.6 2969.3 2851.6 2776.3 2699.6 2625.7 2606.6 2669.5 2803.7 3002.2 3254.1 3542.9 3853.7 4212.4 4606.6 
5002.3 5465.0 5994.8 6591.7 7225.5 7756.7 8190.7 8530.2 8808.1 9075.0 9321.4 9441.9 9007.9 7325.5 4328.7 
2002.8 887.1 472.3 201.2 73.9 1.4 0.0 
3133.6 3004.9 2896.8 2827.0 2783.2 2736.6 2712.0 2735.2 2802.3 2926.9 3098.0 3286.9 3500.5 3756.5 4072.7 
4375.3 4747.7 5207.6 5738.8 6374.0 7020.2 7630.7 8205.7 8753.3 9418.6 10201.7 11064.2 11759.6 11459.8 9070.9 
4909.2 1918.0 668.1 324.5 105.4 2.7 0.0 
3133.6 3036.4 2944.7 2889.9 2866.7 2862.6 2868.0 2888.6 2928.3 2996.7 3110.3 3256.8 3380.0 3495.0 3667.5 
3909.8 4193.2 4546.4 5024.2 5618.3 6328.8 7062.6 7858.0 8652.0 9483.0 10527.5 11714.4 12936.9 13448.9 12134.7 
9224.2 5384.2 1898.8 683.1 257.4 23.3 0.0 
3133.6 3037.8 2948.8 2895.4 2873.5 2873.5 2884.5 2906.4 2944.7 3013.1 3129.5 3273.3 3389.6 3492.3 3656.6 
3890.7 4150.8 4504.0 4980.4 5554.0 6283.7 7036.6 7814.2 8656.1 9483.0 10523.4 11702.1 12942.4 13465.4 12179.9 
9369.4 5759.3 1986.4 700.9 269.7 24.6 0.0 
3133.6 3054.2 2995.3 2961.1 2959.8 2981.7 3022.7 3066.5 3122.7 3195.2 3325.3 3463.5 3523.8 3590.9 3733.2 
3918.0 4157.6 4508.1 4983.1 5563.6 6246.7 7028.4 7856.6 8704.0 9569.2 10557.6 11633.7 12533.1 12671.4 11399.6 
9136.6 5792.2 2343.7 595.5 258.7 35.6 0.0 
3133.6 3093.9 3073.4 3078.9 3114.5 3169.2 3225.3 3286.9 3354.0 3447.1 3571.7 3648.4 3685.3 3759.2 3879.7 
4067.3 4298.6 4708.0 5204.9 5808.6 6602.6 7445.9 8349.5 9331.0 10389.3 11524.2 12534.5 13171.0 12774.0 11225.7 
8799.9 4594.3 1459.3 533.9 232.7 64.3 0.0 
3133.6 3132.2 3150.0 3196.6 3278.7 3384.1 3488.2 3600.4 3719.5 3848.2 4000.2 4081.0 4163.1 4280.8 4446.5 
4677.8 4987.2 5367.8 5827.8 6353.5 6924.3 7562.3 8207.1 8988.8 9782.8 10559.0 11072.4 11099.8 9878.6 8116.7 
5655.3 2368.4 747.5 319.0 117.7 35.6 0.0 
3133.6 3156.9 3191.1 3255.5 3360.9 3481.3 3601.8 3723.7 3841.4 3974.2 4109.7 4164.5 4209.6 4272.6 4346.5 
4452.0 4603.9 4795.6 5042.0 5339.1 5679.9 6044.1 6446.6 6954.5 7485.6 7937.4 8126.3 7916.9 6762.8 5449.9 
3793.5 1631.8 546.2 273.8 134.2 49.3 0.0 
3133.6 3148.7 3195.2 3273.3 3384.1 3503.2 3619.6 3722.3 3809.9 3896.1 3970.1 3970.1 3935.8 3905.7 3859.2 
3818.1 3801.7 3789.4 3770.2 3740.1 3701.7 3657.9 3651.1 3733.2 3887.9 4005.7 3908.5 3452.6 2536.7 1796.1 
1128.0 579.1 335.4 194.4 110.9 43.8 0.0 
3133.6 3189.7 3251.3 3325.3 3419.7 3496.4 3545.7 3566.2 3540.2 3463.5 3334.9 3115.8 2809.2 2438.2 1990.5 
1600.3 1262.2 1043.2 933.7 884.4 858.4 840.6 815.9 798.1 813.2 825.5 795.4 736.5 635.2 527.1 439.4 343.6 247.8 157.4 
86.2 27.4 0.0 
3133.6 3221.2 3277.4 3323.9 3362.2 3363.6 3300.6 3155.5 2913.2 2603.8 2241.0 1820.8 1441.5 1211.6 1102.0 1052.8 
1024.0 1010.3 1007.6 1007.6 1004.8 993.9 970.6 936.4 903.5 888.5 857.0 787.2 676.3 538.0 428.5 338.1 238.2 142.4 84.9 21.9 
0.0 
3133.6 3234.9 3277.4 3285.6 3255.5 3143.2 2909.1 2603.8 2249.2 1846.8 1510.0 1330.7 1256.7 1222.5 1193.8 1174.6 1171.9 
1181.4 1204.7 1230.7 1256.7 1274.5 1280.0 1258.1 1212.9 1147.2 1051.4 943.2 811.8 636.6 460.0 306.7 204.0 136.9 71.2 13.7 0.0 
3133.6 3248.6 3266.4 3225.3 3096.7 2846.1 2513.5 2145.2 1774.2 1516.8 1422.4 1382.7 1344.3 1307.4 1275.9 1254.0 
1252.6 1284.1 1308.8 1297.8 1297.8 1299.2 1263.6 1191.0 1122.6 1062.3 988.4 893.9 783.1 659.9 503.8 349.1 245.0 154.7 67.1 9.6 
0.0 
3133.6 3236.3 3233.6 3143.2 2922.8 2595.6 2239.7 1876.9 1604.5 1527.8 1507.3 1475.8 1425.1 1363.5 1315.6 1286.8 
1229.4 1150.0 1141.7 1117.1 1065.1 1067.8 1074.7 1088.3 1097.9 1088.3 1067.8 1035.0 984.3 896.7 699.6 536.6 377.8 223.1 93.1 5.5 
0.0 
3133.6 3232.2 3210.3 3080.2 2785.9 2438.2 2050.7 1730.4 1614.0 1607.2 1596.2 1562.0 1504.5 1430.6 1355.3 1202.0 
1097.9 1029.5 935.0 914.5 910.4 924.1 954.2 976.1 965.1 940.5 909.0 867.9 814.5 747.5 620.2 517.5 413.4 257.4 109.5 5.5 
0.0 
3133.6 3232.2 3202.1 3022.7 2703.8 2323.2 1950.8 1696.2 1664.7 1681.1 1679.7 1649.6 1590.8 1508.6 1319.7 1152.7 
1030.8 891.2 840.6 817.3 811.8 817.3 825.5 815.9 769.4 743.4 721.5 691.3 643.4 588.7 507.9 425.8 334.0 231.4 104.0 4.1 
0.0 
3133.6 3204.8 3166.5 2998.1 2638.0 2262.9 1894.7 1686.6 1686.6 1714.0 1722.2 1698.9 1651.0 1548.3 1318.3 1132.2 
959.7 859.7 826.9 832.3 889.8 903.5 818.7 817.3 747.5 737.9 700.9 666.7 625.6 538.0 454.5 364.2 269.7 186.2 76.7 4.1 
0.0 
3133.6 3191.1 3156.9 2983.0 2638.0 2262.9 1894.7 1685.2 1689.3 1718.1 1726.3 1708.5 1662.0 1544.2 1322.4 1123.9 
958.3 857.0 826.9 841.9 921.3 929.5 820.0 826.9 750.2 750.2 702.3 661.2 613.3 520.2 438.1 354.6 253.3 157.4 72.6 4.1 
0.0 
